Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
DIN ISO 606-E-RK-FL-M2-2XP-RF - Roller Chains with Wide Straight Attachments Similar to DIN ISO 606 (formerly DIN 8187-2), Version M2, Attachment distance 2 x p, Stainless
Bill of material
10199052
DINISONR
DIN ISO-No.
06 B-1**
ARTNR
Product No.
10199052
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
HW
Note
* The marked dimensions are not listed in the DIN and may vary a little. ** This size is not listed in the DIN.
AUSF
Version
Single-Strand Rroller Chain with Wide Straight Attachments M2, Attachment distance 2 x p
EOB
One-Sided / Two-Sided
One-Sided
Two-Sided
ZOLL
p x b1 min. - Pitch x Inner Width
3/8 x 7/32"
INCH
PB1
p x b1 min. - Pitch x Inner Width
9,525 x 5,72
mm
P
p - Pitch
9.525
mm
B1
b1 min. - Inner Width
5.72
mm
H5
h5
9.5
mm
G
G*
13.5
mm
D4
d4
3.5
mm
B
B*
17.7
mm
S
s min.*
1.2
mm
B3
b3 - min. width between outer Plates
8.66
mm
GEW
Weight
0.61
kg/m
CTN
Customs tariff number
73151190
Download CAD models
Previews
3D
Dimension
2D