Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KR-KRS-06B-1 - Sprockets KRS with One-Sided Hub, ISO 06 B-1, Pitch 3/8 x 7/32“
Bill of material
10111100
ARTNR
Product No.
10111100
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45, not hardened
DINISO
DIN ISO 606 - Designation
ISO 06 B-1
AUSF
Version
KRS
Z
Number of teeth
11
DA
da
37.5
mm
D
d
33.81
mm
ND
22
mm
B
8
mm
L
25
mm
GEW
Weight
80
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D