Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
MÄDLER
Description
MAE-KRK-05B-1-KST - Sprockets KRK Made from Polyacetal Resin with One-Sided Hub, Die Cast, ISO 05 B-1, Pitch 8mm
Bill of material
10056700
ARTNR
Product No.
10056700
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
White plastic
MAT
Material
Polyacetal die cast
DINISO
DIN ISO 606 - Designation
ISO 05 B-1, Pitch 8mm
AUSF
Version
KRK
Z
Number of teeth
17
DA
da
46.5
mm
D
d
43.53
mm
B
10
mm
ND
28
mm
L
14
mm
GEW
Weight
13
g
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
Dimension
2D